text.skipToContent text.skipToNavigation

Catalog No. : WCNL0633

Description:  VNYL CLTH IND MKR 9/16X3/4 32/C L 3

UPC: 786210783215

Industrial Marker Cards - Vinyl Cloth, Solid Numbers, Legend 3, Marker Size .563 x .75
View More View Less
For more info visit:  electrification.us.abb.com
  • High-contrast self-sticking markers make numbering and coding jobs quick and easy.
  • Select character heights ranging from 5/16 to 3 3/4 inches.

Descriptors

Category

Wire marker card

Special Features

High-contrast self-sticking markers make numbering and coding jobs quick and easy.

Specifications

Material

Vinyl Cloth

Legend

3

Classifications

Brand Name

EZ-Code

Compliance and Certifications

REACH REACH 253 Compliant
ETIM EC001530 Cable coding system

Model

Card shape

Material

Plastic

Imprint

Numbers

Documents/Support Tools

Sales Drawing

Click here