Catalog No. : WCMP75
Description: CNTRL MARK WRITE-ON V CAL 2.25X1
UPC: 786210752556
Write-On Control Markers, Vinyl, Legend CALIBRATION BY____ DATE _____ DUE ______, Marker Size 2.25 x 1 Green/White, 9 Markers per Card. Package of 25 Cards. Card Size 2.25 inch x 9.375 inch. 4 MIL White Drumcal Vinyl.
View More
View Less
For more info visit:
electrification.us.abb.com
- A quick and easy way to keep on-the-spot records.
- Easy to carry and dispense as needed.
- Make from pressure-sensitive, imprintable matt vinyl.
- Adheres to clean, flat, dry, smooth surfaces.
- Resists grease, oil and moisture.
Descriptors
|
Category |
Wire marker card |
|
Special Features |
A quick and easy way to keep on-the-spot records. Easy to carry and dispense as needed. |
Specifications
|
Material |
Vinyl |
|
Background Color |
White |
|
Legend |
CALIBRATION |
|
Legend Color |
Green |
Classifications
|
Brand Name |
EZ-Code |