Catalog No. : WCMP26
Description: CNTRL MARK WRITE-ON V CAL 1.5x.63
UPC: 786210752549
Write-On Control Markers, Vinyl, Legend CALIBRATION BY ____ DATE ____ DUE ____, Marker Size 1.5 x .63, 14 Markers per Card, Green/White. Package of 25 Cards. Card Size 4 inch x 5 inch. 4 MIL White Drumcal Vinyl.
View More
View Less
For more info visit:
electrification.us.abb.com
- A quick and easy way to keep on-the-spot records.
- Easy to carry and dispense as needed.
- Make from pressure-sensitive, imprintable matt vinyl.
- Adheres to clean, flat, dry, smooth surfaces.
- Resists grease, oil and moisture.
Descriptors
|
Category |
Wire marker card |
|
Special Features |
A quick and easy way to keep on-the-spot records. Easy to carry and dispense as needed. |
Specifications
|
Material |
Vinyl |
|
Background Color |
White |
|
Legend |
CALIBRATION |
|
Legend Color |
Green |
Classifications
|
Brand Name |
EZ-Code |