Catalog No. : WCMB-0-9
Description: WRE MKR BK-VNYL CLTH-1/4X1-1/2 L128
UPC: 786210243962
- Pocket pack wire marker books are easy to carry and easy to use.
- The material is an all-purpose vinyl coated cloth tape exclusively designed to resist abrasion, oil, water, and dirt.
- Convenient alphanumeric and loadcenter legends.
- E-Z-Snap feature removes the entire sheet more easily from the booklet.
Descriptors
|
Category |
Wire marker book |
|
Special Features |
Pocket pack wire marker books are easy to carry and easy to use. The material is an all-purpose vinyl coated cloth tape exclusively designed to resist abrasion, oil, water, and dirt. |
Specifications
|
Material |
Vinyl Cloth |
|
Legend |
0 - 9, ABC, +, - |
Classifications
|
Brand Name |
EZ-Code |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Model |
Booklet shape |
|
Toothing |
None |
|
Material |
Plastic |
|
Imprint |
Other |
|
Transparent |
N |
Documents/Support Tools
|
Sales Drawing |