Catalog No. : WCL3S
Description: WMC-Q25-VNYL CLTH-1-1/2 LEGEND L3
UPC: 786210909523
Wire Marker Cards - Vinyl Cloth, Solid Letters and Numbers, Marker Size 1-1/2 inch, Legend L3. Package of 25 Cards.
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy to carry and use - just peel the marker from the page.
- The material is an all-purpose vinyl coated cloth exclusively designed to resist abrasion, oil, water and dirt.
Descriptors
|
Category |
Wire marker card |
|
Special Features |
Easy to carry and use - just peel the marker from the page. |
Specifications
|
Material |
Vinyl Cloth |
|
Legend |
L3 |
Classifications
|
Brand Name |
EZ-Code |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001530 Cable coding system
|
Model |
Card shape |
|
Material |
Plastic |
|
Imprint |
Other |
Documents/Support Tools
|
Sales Drawing |