Catalog No. : WCL2LS
Description: WMC VINYL LEGEND 2L 1-1/2"
UPC: 786209869364
Vinyl Wire Marker Card - Marker Size 1-1/2 inches. Legend 2L. Package of 25 Cards.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire marker card |
Specifications
|
Material |
Vinyl |
|
Background Color |
White |
|
Legend |
2L |
|
Legend Color |
Black |
Classifications
|
Brand Name |
EZ-Code |
ETIM Classification
ETIM
EC001530 Cable coding system
|
Model |
Card shape |
|
Material |
Plastic |
|
Imprint |
Other |
Documents/Support Tools
|
Sales Drawing |