text.skipToContent text.skipToNavigation

Catalog No. : WCL1RS

Description:  WMC VINYL LEGEND 1R 1-1/2"

UPC: 786209869388

Vinyl Wire Marker Card - Marker Size 1-1/2 inches. Legend 1R. Package of 25 Cards.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire marker card

Specifications

Material

Vinyl

Background Color

White

Legend

1R

Legend Color

Black

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001530 Cable coding system

Model

Card shape

Material

Plastic

Imprint

Other

Documents/Support Tools

Sales Drawing

Click here