text.skipToContent text.skipToNavigation

Catalog No. : WCE4

Description:  WHIP 3/4 INCH CARFLEX 4 FEET

UPC: 34481128045

3/4 Inch 8 Gauge Liquidtight Whip, 4 Foot
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Special Features

Will Not Rust or Corrode

Application

Moisture Tight Non-Metallic Flexible Conduit System is Ideal for Installing Swimming Pool Motors, Hot Tubs, Spas, Air Conditioners, Pumps, Outdoor Lighting and More.

Specifications

Material

Non-metallic

Classifications

Brand Name

T&B Liquidtight Fittings

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here