text.skipToContent text.skipToNavigation

Catalog No. : WCE3086

Description:  3/4IN CARFLEX 3/ No8 THHN STRANDED6

UPC: 34481147435

3/4 Inch 8 Gauge (stranded) Liquidtight Whip, 6 Foot
View More View Less
For more info visit:  electrification.us.abb.com
  • Will not rust or corrode
  • Each kit contains (1) straight and (1) 90 degree fitting.

Descriptors

Category

Electrical conduit

Special Features

Designed for Easy Installation

Application

Moisture Tight Non-Metallic Flexible Conduit System is Ideal for Installing Swimming Pool Motors, Hot Tubs, Spas, Air Conditioners, Pumps, Outdoor Lighting and More.

Specifications

Material

Non-metallic

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

3/4 in

Length

6 ft

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 52391 585204 N/A 2088811_2008-12-17 N/A
UL E171248 N/A QQYZ N/A N/A

Documents/Support Tools

Sales Drawing

Click here