Catalog No. : WCD3106
Description: 1/2IN CARFLEX 3/No10 THHN STRANDED6
UPC: 34481147497
1/2 Inch 10 Gauge (stranded) Liquidtight Whip, 6 Foot
View More
View Less
For more info visit:
electrification.us.abb.com
- Will not rust or corrode
- Each kit contains (1) straight and (1) 90 degree fitting.
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Designed for Easy Installation |
|
Application |
Moisture Tight Non-Metallic Flexible Conduit System is Ideal for Installing Swimming Pool Motors, Hot Tubs, Spas, Air Conditioners, Pumps, Outdoor Lighting and More. |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
Carlon |
Dimensions
|
Trade Size |
1/2 in |
|
Length |
6 ft |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 52391 | 585204 | N/A | 2088811_2008-12-17 | N/A |
| UL | E171248 | N/A | QQYZ | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |