text.skipToContent text.skipToNavigation

Catalog No. : WCCP1-25S

Description:  E-Z-MRK CARD 1PK=25CARDS, QTY 1 = 1

UPC: 786210916255

Vinyl Wire Marker Combination Pack - Marker Size 1-1/2 inches x 1/4 inch wide. Legend 1-25 (1 Card per Number). Package of 25 Cards. Card size 9-1/4 inch x 2 inch, White Background with Black Characters.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire identification marker

Specifications

Material

Vinyl

Legend

1-25

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant