Catalog No. : WCBK1-33D
Description: WMC-Q25-VNYL CLOTH-3/4 BLK L1-33
UPC: 786210694283
Wire Marker Card Vinyl Cloth - Numbers in Sequence on a Colored Background, Black Background with White Characters, Legend 1-33, Size 3/4 inch, Markers per Card 66. Package of 25 Cards.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire marker card |
Specifications
|
Material |
Vinyl Cloth |
|
Background Color |
Black |
|
Legend |
1 - 33 |
|
Legend Color |
White |
Classifications
|
Brand Name |
EZ-Code |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001530 Cable coding system
|
Model |
Card shape |
|
Material |
Plastic |
|
Colour |
White |
|
Imprint |
Numbers |
|
Transparent |
N |
Documents/Support Tools
|
Sales Drawing |