text.skipToContent text.skipToNavigation

Catalog No. : WC95S

Description:  WMC-25 CARDS-VNYL CLOTH-1-1/2 L95

UPC: 786210980454

Wire Marker Cards - Vinyl Cloth, Solid Numbers, 1-1/2 inch, Legend 95. Package of 25 Cards.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire marker card

Special Features

Select from a variety of number and letter combination and sizes.

Specifications

Material

Vinyl Cloth

Legend

95

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant