Catalog No. : WC27S
Description: WMC-25 CARDS-VNYL CLOTH-1-1/2 L27
UPC: 786210896892
Wire Marker Cards - Vinyl Cloth, Solid Numbers, 1-1/2 inch, Legend 27. Package of 25 Cards.
View More
View Less
For more info visit:
electrification.us.abb.com
- Select from a variety of number and letter combination and sizes.
- The material is an all-purpose vinyl coated cloth exclusively designed to resist abrasion, oil, water and dirt.
Descriptors
|
Category |
Wire marker card |
|
Special Features |
Select from a variety of number and letter combination and sizes. |
Specifications
|
Material |
Vinyl Cloth |
|
Legend |
27 |
Classifications
|
Brand Name |
EZ-Code |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001530 Cable coding system
|
Model |
Card shape |
|
Material |
Plastic |
|
Imprint |
Numbers |
Documents/Support Tools
|
Sales Drawing |