text.skipToContent text.skipToNavigation

Catalog No. : WC07S

Description:  WMC-25 CARDS-VNYL CLTH-1-1/2 L07

UPC: 786210670355

Wire Marker Cards - Vinyl Cloth, Suffix Numbers, 1-1/2 inch, Legend 07. Package of 25 Cards.
View More View Less
For more info visit:  electrification.us.abb.com
  • Select from a variety of number and letter combination and sizes.
  • The material is an all-purpose vinyl coated cloth exclusively designed to resist abrasion, oil, water and dirt.

Descriptors

Category

Wire marker card

Special Features

Select from a variety of number and letter combination and sizes.

Specifications

Material

Vinyl Cloth

Legend

07

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001530 Cable coding system

Model

Card shape

Material

Plastic

Imprint

Numbers

Documents/Support Tools

Sales Drawing

Click here