text.skipToContent text.skipToNavigation

Catalog No. : WC0-49MIN

Description:  E-Z-MARKER CARD 1PK=25CAR

UPC: 786210868219

Wire Marker Cards - Vinyl Cloth, Numbers in a Sequence, 1/2 inch, Legend 0 - 49. Mini-Marker. 150 Markers per Card. Package of 25 Cards. Mini-Markers are used to Identify smaller items such as Terminal Blocks and Small Wires.
View More View Less
For more info visit:  electrification.us.abb.com
  • Easy to carry and use - just peel the marker from the page.
  • The material is an all-purpose vinyl coated cloth exclusively designed to resist abrasion, oil, water and dirt.

Descriptors

Category

Wire marker card

Special Features

Easy to carry and use - just peel the marker from the page.

Specifications

Material

Vinyl Cloth

Legend

0 - 49

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001530 Cable coding system

Model

Card shape

Material

Plastic

Imprint

Numbers