Catalog No. : WAXV12E1GD4X/2LD1CW4
Description:
UPC:
Descriptors
|
Category |
Severe XV12E & XV24E Series |
|
Application |
Industrial |
Specifications
|
Wattage |
12 W |
|
Voltage Rating |
120/277 VAC , 6 VDC |
|
Battery Runtime |
90 minutes |
|
Battery |
Nickel-cadmium |
|
Lamp Type |
MR16 LED |
|
Number Of Lamps |
2 |
|
Housing Color |
White |
|
Letter Color |
Red |
|
Background Color |
Aluminum |
|
Material |
Faceplate: Polycarbonate, Backplate: Aluminum |
|
Mounting |
Surface |
|
Lamp Wattage |
4 W |
Classifications
|
Brand Name |
Lumacell / Lightalarms |
|
Standard |
UL |
Dimensions
|
Size |
12-5/8 Inches Height x 13-1/4 Inches Width x 3-7/16 Inches Depth |