text.skipToContent text.skipToNavigation

Catalog No. : WAT-5057

Description:  VNYL MARKER-2-1/4X1/2-3800 VOLTS

UPC: 786210777559

Conduit and Voltage Marker Cards - Vinyl, , Legend 380 VOLTS, Character height 5/16 inches.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire marker card

Special Features

Helps prevent mistakes and trial and error searching during electrical service work.

Specifications

Material

Vinyl

Background Color

Orange

Legend

380 VOLTS

Legend Color

Black

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant