text.skipToContent text.skipToNavigation

Catalog No. : WAT-5046

Description:  VNYL MARKER-2-1/4X1/2-277/480 VOLTS

UPC: 786210777450

Conduit and Voltage Marker Cards - Vinyl, , Legend 277/480 VOLTS, Character height 5/16 inches.
View More View Less
For more info visit:  electrification.us.abb.com
  • Helps prevent mistakes and trial and error searching during electrical service work.
  • Manufactured of rugged Self-Sticking Vinyl with high-contrast black printing on safety orange background.
  • OSHA compliant.

Descriptors

Category

Wire marker card

Special Features

Helps prevent mistakes and trial and error searching during electrical service work.

Specifications

Material

Vinyl

Background Color

Orange

Legend

277/480 VOLTS

Legend Color

Black

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001530 Cable coding system

Model

Card shape

Material

Plastic

Imprint

Numbers

Documents/Support Tools

Sales Drawing

Click here