text.skipToContent text.skipToNavigation

Catalog No. : WAT-5033

Description:  VNYL MKR - 2-1/4X1/2 -EMERGENCY SVC

UPC: 786210044262

Conduit and Voltage Marker Cards - Vinyl, Legend Emergency Service, Character Height 5/16 Inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire marker card

Special Features

Helps prevent mistakes and trial and error searching during electrical service work.

Specifications

Material

Vinyl

Background Color

Orange

Legend

Emergency Service

Legend Color

Black

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant