Catalog No. : WAT-5013
Description: VNYL MARKER - 2-1/4X1/2 L208 VOLTS
UPC: 786210777139
Conduit and Voltage Marker Cards - Vinyl, , Legend 208 VOLTS, Character height 5/16 inches.
View More
View Less
For more info visit:
electrification.us.abb.com
- Helps prevent mistakes and trial and error searching during electrical service work.
- Manufactured of rugged Self-Sticking Vinyl with high-contrast black printing on safety orange background.
- OSHA compliant.
Descriptors
|
Category |
Wire marker card |
|
Special Features |
Helps prevent mistakes and trial and error searching during electrical service work. |
Specifications
|
Material |
Vinyl |
|
Background Color |
Orange |
|
Legend |
208 VOLTS |
|
Legend Color |
Black |
Classifications
|
Brand Name |
EZ-Code |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001530 Cable coding system
|
Model |
Card shape |
|
Material |
Plastic |
|
Imprint |
Other |
Documents/Support Tools
|
Sales Drawing |