text.skipToContent text.skipToNavigation

Catalog No. : WAPCF2-J-4N

Description:  WELDED EXPANSION TERMINAL

UPC: 75114108782

Welded Flexible Expansion Terminal, Pipe to Flat with 90 Degree Bend. Pipe Size J - 2 inch. 3 x 3 inch 4-Hole Pad. 11.50 x 12 inches. Pad Hole Diameter .56 inch on 1.75 inch centers. Assembled to a Flexible Copper Braid with 4-Hole NEMA Pads on each end.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac