text.skipToContent text.skipToNavigation

Alternate Catalog No. : WA 181

Catalog No. : WA181

Description:  3 1/2IN REDUCE WSHR STL/ZNCPL

UPC: 785991445947

3 Inch to 1/2 Inch Reducing Washer, Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Reducing washers

Application

To Help Connector Conduit and Cable Fittings to Larger Knockouts

Specifications

Material

Steel

Finish

Galvanized

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Standard

CSA

Dimensions

Conduit Size

3 to 1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here