Catalog No. : WA121-2
Description: 3/4 1/2IN REDUCE WSHR STL/ZNCPL 2PC
UPC: 785991022995
Descriptors
|
Category |
Reducing washers |
|
Application |
To Help Connector Conduit and Cable Fittings to Larger Knockouts |
Specifications
|
Material |
Steel |
|
Finish |
Zinc Plated |
Classifications
|
Brand Name |
Steel City |
|
Standard |
CSA |
Dimensions
|
Conduit Size |
3/4 to 1/2 in |
|
Thread type inner thread |
NPT |
|
Thread size inner thread (inch) |
1/2 inch |
|
Thread type outer thread |
NPT |
|
Thread size outer thread (inch) |
3/4 inch |
|
Material |
Other |
Documents/Support Tools
|
Sales Drawing |