Alternate Catalog No. : W 7 A 9
Catalog No. : W7A9
Description: BIMETAL COMP LUG 1/0 2 HOLE
UPC: 783786759125
Bi-Metallic Tin Plated Compression Lug, Comprised of Aluminum Lug and Copper Barrel. Bolt Size 1/2 inch, Two Hole NEMA Pad with 9/16 inch Holes on 1-3/4 inch Center. Pad 3.00 inch x 55/64 inch wide. Wire Size 1/0 Stranded Copper or 1/0 ACSR. Oil Stop. Dies 840, TX, 76, 249, 11A. Includes Oxide Inhibitor Compound, Sealant and Yellow Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Oxide Inhibitor Compound, Sealant. |
Specifications
|
Connection |
Compression |
|
Material |
Bi-Metal |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Overall length 5.250 inch. Pad 3.00 inch x .856 inch wide. |
|
Wire Size |
1/0 STR AWG , 1/0 ACSR AWG |
Documents/Support Tools
|
SDS |