text.skipToContent text.skipToNavigation

Catalog No. : W62D

Description:  ST. STEEL WEDGE CLAMP

UPC: 783786332113

Stainless Steel Service Entrance Wedge Clamp for Wire Range: 2-6 Stranded, 1-6 Solid, Length 12 inches X 2-3/8 inches, Color Code Orange, Tensile Value 1300 Pounds.
View More View Less
For more info visit:  electrification.us.abb.com
  • Drop Wire may be Cut to Exact Length for Adjustments in Drop Wire Sag
  • Can be Attached to Bare Neutral at any Point in the Span
  • Flexible and Rigid Aluminum Bails Grip ACSR, AAC and AAAC Conductors
  • Rigid Stainless Steel Bail Grips Copper Neutral Conductors

Descriptors

Category

Cable gland connector

Special Features

Stainless Steel Wedge and Slider. Stands up to Corrosion. Rigid Bail Grips Copper Neutral Wires. Drop Wire may be cut to exact length for adjustments in drop wire sag. Can be attached to bare neutral at any point in the span.

Application

For use on Copper Neutral.

Specifications

Conductor Range

#2 STR CU AWG , #6 SOL CU AWG

Number Of Conductors

1

Material

Stainless Steel

Finish

Bare

Voltage Rating

35 kV

Insulation

None

Mounting

Yes

Connection

Tension

Environmental Conditions

All Seasons / Conditions

Classifications

Brand Name

Blackburn

Dimensions

Size

Length 12 in X Depth 2-3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant