Catalog No. : W62-1B
Description: AL IR SERVENTR WDGE CLMP/SLDR 2-6
UPC: 783786332069
- Drop Wire may be Cut to Exact Length for Adjustments in Drop Wire Sag
- Can be Attached to Bare Neutral at any Point in the Span
- Flexible and Rigid Aluminum Bails Grip ACSR, AAC and AAAC Conductors
- Rigid Stainless Steel Bail Grips Copper Neutral Conductors
Descriptors
|
Category |
Cable gland connector |
|
Special Features |
Drop wire may be cut to exact length for adjustments in drop wire sag. Can be attached to bare neutral at any point in the span. Flexible and rigid bails grip ACSR, AAC and AAAC Conductors. |
|
Application |
Dead-End Self-supporting Drop Wire. For Extremely Corrosive Areas. |
Specifications
|
Conductor Range |
#2 to #6 ASCR AWG , #2 to #6 AAAC AWG , #1 STR AL AWG , #6 SOL AL AWG |
|
Number Of Conductors |
1 |
|
Material |
Iridited Aluminum |
|
Finish |
Bare |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Mounting |
Yes |
|
Connection |
Tension |
|
Environmental Conditions |
All Seasons / Conditions |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Size |
Length 12 in X Depth 2-3/8 in |