Catalog No. : W40-1
Description: AL SERVENTR WDGE CLAMP/SLDR 4/0-2/0
UPC: 783786332045
- Drop Wire may be Cut to Exact Length for Adjustments in Drop Wire Sag
- Can be Attached to Bare Neutral at any Point in the Span
- Flexible and Rigid Aluminum Bails Grip ACSR, AAC and AAAC Conductors
- Rigid Stainless Steel Bail Grips Copper Neutral Conductors
Descriptors
|
Category |
Cable gland connector |
|
Special Features |
Drop wire may be cut to exact length for adjustments in drop wire sag. Can be attached to bare neutral at any point in the span. Flexible and rigid bails grip ACSR, AAC and AAAC Conductors. |
|
Application |
Dead-End Self-supporting Drop Wire |
Specifications
|
Conductor Range |
4/0 to 2/0 ASCR AWG , 4/0 to 2/0 AAAC AWG , 4/0 STR AL AWG , 2/0 SOL AL AWG |
|
Number Of Conductors |
1 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Mounting |
Yes |
|
Connection |
Tension |
|
Environmental Conditions |
All Seasons / Conditions |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Size |
Length 12-3/4 in X Depth 2-3/8 in |