Catalog No. : W100LXKP4
Description: PLASTIC CONN 1/2IN GRY 20BG OF 200
UPC: 67396008874
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Packaging: 4000 |
|
Application |
For 14/2-10/2, 14/3-10/3 - 2 cables: 14/2-12/2 |
Specifications
|
Material |
Plastic |
|
Color |
Gray |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL e17583 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | (W100LX) | N/A | N/A | N/A | N/A |
| CSA | 3313 | 441405 | N/A | 1895035_2018-03-26 | N/A |
| UL | (W100LX) | N/A | N/A | N/A | N/A |
| UL | E17583 | N/A | PXJV | N/A | N/A |
|
Nominal size in inch |
1/2 inch |
|
Model |
Straight |
|
Construction type |
Internal thread |
|
Type of connection |
Plug-in connection |
|
Material screw gland |
Other |
|
Colour |
Grey |