Catalog No. : VXWG-11-C
Description:
UPC:
Descriptors
|
Category |
Outdoor lighting accessories |
|
Special Features |
Copper-free aluminum and stainless steel screws provide increased corrosion resistance. |
|
Application |
Low maintenance indoor/outdoor lighting where moisture, dirt, dust, corrosion and rough service are problems. |
Specifications
|
Material |
Aluminum |
|
Fixture Wattage |
100 W |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
UL E51152 |
|
Suitable for wall mounting |
Y |
|
Suitable for suspended mounting |
N |
|
Suitable for ceiling mounting |
Y |
|
Suitable for built-in mounting |
N |
|
Suitable for surface mounting |
Y |
|
Suitable for number of lamps |
1 |
|
Material housing |
Aluminium |
|
With movement sensor |
N |
|
With light sensor |
N |
|
Suitable for lamp power |
100-100 W |