Catalog No. : VXG-11-C
Description: 1/2INCH CEILING CROSS FEED
UPC: 42269673557
- Precision cast and machined surfaces permit safer wire pulling.
- High quality replaceable porcelain socket with high temperature leads result in a long-lasting fixtures.
- Fully threaded glass globes prevent cross threading, assuring a tight seal
- Five mounting configurations
- Colored, heat-resistant and shatterproof LEXAN globes are available
- Compatible with incandescent and most self-ballasted compact fluorescent bulbs.
Descriptors
|
Category |
Outdoor lighting accessories |
|
Special Features |
Copper-free aluminum and stainless steel screws provide increased corrosion resistance. |
Specifications
|
Material |
Die Cast Aluminum |
|
Fixture Wattage |
100 W |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
UL E51152 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E51152 | N/A | N/A | N/A | N/A |
|
Suitable for wall mounting |
Y |
|
Suitable for suspended mounting |
N |
|
Suitable for ceiling mounting |
Y |
|
Suitable for built-in mounting |
N |
|
Suitable for surface mounting |
Y |
|
Suitable for number of lamps |
1 |
|
Material housing |
Aluminium |
|
With movement sensor |
N |
|
With light sensor |
N |
|
Suitable for lamp power |
100-100 W |
|
Width |
5.51 inch |
|
Height/depth |
9.53 inch |
|
Outer diameter |
3.96 inch |