text.skipToContent text.skipToNavigation

Catalog No. : VWU2-2/0-2

Description:  BRZ BOLT SUBSTA PARLLEL GROOVE CLMP

UPC: 783786758104

Bronze Bolted Substation Parallel Groove Clamp (U-bolt Style) - Cable to Cable - #2-2/0, Cable Diameter .258-.419, Length 2-1/2 inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant