text.skipToContent text.skipToNavigation

Catalog No. : VWU2-100-50

Description:  BRZ BOLT SUBSTA PARLLEL GROOVE CLMP

UPC: 783786758098

Bronze Bolted Substation Parallel Groove Clamp (U-bolt Style) - Cable to Cable - 500-1000, Cable Diameter .813-1.152, Length 4 inches
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac