text.skipToContent text.skipToNavigation

Catalog No. : VWMM-225-4NN90

Description:  EHV AL WELD TWIN TERM 90DEG 2250

UPC: 75114407779

Aluminum Welded Connector Terminal, 2250 kcmil AAC, 90 Degrees, 4 X 4 inch pad, 15/16 inch Thick, (4) 9/16 inch Diameter Holes on 1-3/4 inch Center, Two Cables to Flat, Extra High Voltage Finish
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

Conductor Range

2250 AAC kcmil

Material

Aluminum

Finish

EHV

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant