text.skipToContent text.skipToNavigation

Catalog No. : VWMM-200-4NN90

Description:  WELDED TERMINAL (2) 2000 AAC

UPC: 75114221443

Aluminum EHV Welded Substation Terminal - 2 Cables to Pad - 90 Degree- Side-formed Pad - 500kV Maximum (using Hardware Shields, sold separately) - 1900-2000 AAC 1780 (72/7,84/19) ACSR to 4X4 inch, 4-hole Pad
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

Conductor Range

1900 to 2000 AAC kcmil , 1780 (72/7,84/19) ACSR kcmil

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant