text.skipToContent text.skipToNavigation

Catalog No. : VWM-225-4NN90

Description:  EHV AL WELD TERM 90DEG 2250

UPC: 75114407762

Aluminum Welded Connector Terminal, 2250 kcmil AAC or 2167 (72/7) ACSR, 90 Degrees, 4 X 4 inch pad, 11/16 inch Thick, (4) 9/16 inch Diameter Holes on 1-3/4 inch Center.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

Conductor Range

2250 AAC kcmil , 2167(72/7) ACSR kcmil

Material

Aluminum

Finish

EHV

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant