text.skipToContent text.skipToNavigation

Catalog No. : VWM-225-4NN

Description:  EHV WELDED TERMINAL

UPC: 75114420709

Straight Welded Connector Terminal, Extra High Voltage, Cable to Flat, Conductor size 2250 AAC kcmil or 2167 (72/7) ACSR, 4 inch X 4 inch x 3/4 inch Thick pad, Four 9/16 inch Diameter Holes on 1-3/4 inch Centers. Aluminum
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Special Features

Extra High Voltage

Specifications

Conductor Range

2250 AAC kcmil , 2167(72/7) ACSR kcmil

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant