text.skipToContent text.skipToNavigation

Catalog No. : VWM-200-4NN90

Description:  WELDED TERMINAL FOR 2000 AAC

UPC: 75114215275

Aluminum EHV Welded Substation Terminal - Cable to Pad - 90 Degrees - Side-formed Pad - 500kV Maximum (using Hardware Shields, sold separately) - 1900-2000 AAC 1780 (72/7,84/19) ACSR to 4X4 inch, 4-hole Pad
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

Conductor Range

1900 to 2000 AAC kcmil , 1780 (72/7,84/19) ACSR kcmil

Material

Aluminum

Classifications

Brand Name

Homac