text.skipToContent text.skipToNavigation

Catalog No. : VWG-01-C

Description: 

UPC:

Wall Mount Cap with Adapter Plate and Globe, Aluminum, with Socket with Leads, Gasket, Screws, and Cast Guard, 100 Watt Maximum
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Outdoor lighting accessories

Special Features

Copper-free aluminum and stainless steel screws provide increased corrosion resistance.

Specifications

Material

Aluminum

Fixture Wattage

100 W

Classifications

Brand Name

Red Dot

Standard

UL E51152