text.skipToContent text.skipToNavigation

Catalog No. : VTA500P480S120-01

Description:  VLT TRANFMR 500W 480V 120V 50-60HZ

UPC: 708917348245

Airfield Lighting, Voltage Transformer, 500 Watts, Primary - 480 Volts, Secondary 120 Volts, 50-60 Hz, with Style 8 Receptacle. Submersible and Buriable (Earth).
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Isolation transformer

Application

Airfield Lighting

Specifications

Primary Voltage

480

Frequency Rating

50-60 Hz

Classifications

Brand Name

Amerace