text.skipToContent text.skipToNavigation

Alternate Catalog No. : VTA075P220S12-01 153

Catalog No. : VTA075P220S1201153

Description:  VLT TRNSFMR 75W 220V 12V 50-60HZ

UPC: 708917329961

Voltage Transformer, 75 Watts, 220 Volts, 12 Volts, 50-60HZ, Tennis Ball FAA L823 Style 8 Receptacle - used on frangible coupling light fixtures.
View More View Less
For more info visit:  electrification.us.abb.com
  • Used in Parallel Circuits
  • Submersible, Buriable (Earth)
  • Connect using Standard FAA L823 Type Connectors
  • Allow Step Down of Line Voltage for standard Airfield Bulbs (6.6 Amp), or for Other Standard Bulbs such as Automotice (12V) or 120/240 Volt.

Descriptors

Category

Isolation transformer

Classifications

Brand Name

Amerace