Catalog No. : VSVS1X4DD1X00661
Description: 27KV,200A VSV,ARRESTER BKT,GUARD
UPC: 75114318860
VSV System Consisting Of 27kV, 200 Amp, 125/150kV BIL VSV with Partnumber- 3148B0947G20, One Surge Arrester Mounting Bracket With Partnumber- 3148X0349G1, And Two Terminal Animal Guards With Partnumber- 3148B0338P1.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum capacitor |
|
Special Features |
Reduces losses caused by reactive load current. Reduces kVA demand. Improves Voltage profile. Increases revenue or decreases customer energy consumption. Environmental sustainability - no oil or gases. |
Specifications
|
Dielectric |
Vacuum Interruption and solid dielectric Joslyte insulation around vacuum bottle |
|
Voltage Rating |
27 kV |
|
Current Rating |
200 A |
|
Material |
Porcelain Housing |
|
Mounting |
Rack or Pole |
|
Temperature Rating |
-60 to +40 C |
Classifications
|
Brand Name |
Joslyn |