text.skipToContent text.skipToNavigation

Catalog No. : VSVS1X3BA1X00433

Description:  VSV-ZVC SYS 15KV 95KV BIL CNTRL

UPC: 75114168229

VSV System, VSV Switch CAT# VSV-1X3BA1X00046 (MFG#: 3148X0723G1) With 3155B0059G13, Switch Cables 8 Foot (PART# 3155C0069G2-8), ZVC Control Cable 8 Foot (PART# 3155C0056G1-8), Calibration Cable 25 Foot (PART# 3155B0100G1-25), Cables to be wired into junction box and Switches To be calibrated with Control. All Cables, Switches and Control Marked for identification from calibration. Components packed and shipped as a kit. Carries Current.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Vacuum capacitor

Special Features

Reduces losses caused by reactive load current. Reduces kVA demand. Improves Voltage profile. Increases revenue or decreases customer energy consumption. Environmental sustainability - no oil or gases.

Specifications

Dielectric

Vacuum Interruption and solid dielectric Joslyte insulation around vacuum bottle

Material

Porcelain Housing

Mounting

Rack or Pole

Temperature Rating

-60 to +40 C

Classifications

Brand Name

Joslyn