Catalog No. : VSVS143AB2X00371
Description: VSV, 27.5KV, 95/125KV BIL,
UPC: 75114378581
Joslyn VSV Switch, 1-Phase, 27.5kV Grounded, 15.5kV Ungrounded, 95/125kV BIL, Epoxy Housing Material, 200 Amps, 120VAC, 1B Contact/5-Pins, 45 Degree from Mounting Bracket for Trip Lever, Standard 8 Foot Control Cable (3148A0322G4).
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum capacitor |
|
Special Features |
1-Phase. 45 Degree on Mounting Bracket for Trip Lever |
|
Application |
Single Phase |
Specifications
|
Voltage Rating |
27.5 kV |
|
Current Rating |
200 A |
|
Material |
Epoxy Housing |
Classifications
|
Brand Name |
Joslyn |