Catalog No. : VSVS114CD1X00347
Description: VSV-ZVC SYS 120VAC_CABLES 5-PIN
UPC: 783786960170
VSV Vacuum Switch: VSV-114CD1X00119 (MFG#: 3148B0960G9) - 38KV Grounded, 125KV Line-to-line / 150KV Line-to-ground BIL, 200A, 180 Degree Manual Trip Lever, ZVC Control: 3155B0059G25, 120VAC, Position and Alarm Indication, Junction Box Included, Calibration Cable Included, Heater, 5 Pin Connector with 0 AUX CONT, Switch Cable: 3155C0069G1-8, 8 Feet Long, 5-PIN, Control Cable: 3155C0056G1-32. Carries Current.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum capacitor |
|
Special Features |
Reduces losses caused by reactive load current. Reduces kVA demand. Improves Voltage profile. Increases revenue or decreases customer energy consumption. Environmental sustainability - no oil or gases. |
Specifications
|
Dielectric |
Vacuum Interruption and solid dielectric Joslyte insulation around vacuum bottle |
|
Voltage Rating |
25 kV |
|
Material |
Porcelain Housing |
|
Mounting |
Rack or Pole |
|
Temperature Rating |
-60 to +40 C |
Classifications
|
Brand Name |
Joslyn |