Catalog No. : VSVS114CC2X00260
Description: VSV SYST,27/38KV,125KVBIL,180T,GALV
UPC: 783786372638
VSV System, Includes (1) VSV Switch, 27/38KV, 200 Amp, 125KV BIL, 180 Degree Trip Handle, Galvanized Lower Cover, Updated Nameplate, PGE Bar Code, (2) Bird Guards.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum capacitor |
|
Special Features |
Reduces losses caused by reactive load current. Reduces kVA demand. Improves Voltage profile. Increases revenue or decreases customer energy consumption. Environmental sustainability - no oil or gases. |
Specifications
|
Dielectric |
Vacuum Interruption and solid dielectric Joslyte insulation around vacuum bottle |
|
Voltage Rating |
25 kV |
|
Current Rating |
200 A |
|
Material |
Cycloaliphatic Epoxy Housing |
|
Mounting |
Rack or Pole |
|
Temperature Rating |
-60 to +40 C |
Classifications
|
Brand Name |
Joslyn |