text.skipToContent text.skipToNavigation

Catalog No. : VSVS113AB1X00614

Description:  VSV-ZVC SYS,15KV,120V,PORC,5-PIN

UPC: 75114294911

VSV System, Three Switches, Three Switch Cables, One ZVC Control, One Main Control Cable, Calibration Cable 25 Foot Long.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Vacuum capacitor

Special Features

Reduces losses caused by reactive load current. Reduces kVA demand. Improves Voltage profile. Increases revenue or decreases customer energy consumption. Environmental sustainability - no oil or gases.

Specifications

Dielectric

Vacuum Interruption and solid dielectric Joslyte insulation around vacuum bottle

Material

Porcelain Housing

Mounting

Rack or Pole

Temperature Rating

-60 to +40 C

Classifications

Brand Name

Joslyn