Catalog No. : VSVS113AA1X00337
Description: VSV-ZVC SYS 15KV 95KV BIL PORCELAIN
UPC: 783786950638
JOSLYN VSV Vacuum Switch, 15.5KV, 200A, 95KV BIL Porcelain Housing, WITH 180 Degrees manual trip lever, ZVC Control (3155B0059G13), 120VAC, low energy, Junction box Included, Calibration Cables Included, Position and alarm indication, ZVC Control To Junction box Cable: 32 Feet (PART#: 3155C0056G1-32), VSV to Junction box Cable: 8 Feet (PART#: 3155C0069G1-8). Carries Current.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum capacitor |
|
Special Features |
Reduces losses caused by reactive load current. Reduces kVA demand. Improves Voltage profile. Increases revenue or decreases customer energy consumption. Environmental sustainability - no oil or gases. |
Specifications
|
Dielectric |
Vacuum Interruption and solid dielectric Joslyte insulation around vacuum bottle |
|
Voltage Rating |
15.5 kV |
|
Material |
Porcelain Housing |
|
Mounting |
Rack or Pole |
|
Temperature Rating |
-60 to +40 C |
Classifications
|
Brand Name |
Joslyn |