text.skipToContent text.skipToNavigation

Catalog No. : VSV-RS-KIT

Description:  VSV EXTERNAL SEAL RETROFIT KIT

UPC: 783786032136

VSV External Seal retrofit kit. This is used with a switch that carries current.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Vacuum capacitor

Special Features

Reduces losses caused by reactive load current. Reduces kVA demand. Improves Voltage profile. Increases revenue or decreases customer energy consumption. Environmental sustainability - no oil or gases.

Specifications

Dielectric

Vacuum Interruption and solid dielectric Joslyte insulation around vacuum bottle

Mounting

Rack or Pole

Temperature Rating

-60 to +40 C

Classifications

Brand Name

Joslyn