Catalog No. : VSV-144CC2X00434
Description: VSV,1PH,MANUAL TRIP 45DEG,22.5KV
UPC: 75114394772
Joslyn VERSAVAC, 1 Phase, Max System Voltage: 22.5kV, Configuration of System and Capacitor Bank: Ungrounded, BIL: 125kV L-L, 125kV L-G, Housing Material: Epoxy, Continuous Current: 200 Amps, Control Voltage: 120VAC, Auxiliary Contacts: 1A, 1B Contacts/ 6 Pins, Trip Lever: 45 Degrees from Mounting Bracket
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum capacitor |
|
Special Features |
Reduces losses caused by reactive load current. Reduces kVA demand. Improves Voltage profile. Increases revenue or decreases customer energy consumption. Environmental sustainability - no oil or gases. |
|
Application |
Single Phase |
Specifications
|
Voltage Rating |
22.5 kV |
|
Current Rating |
200 A |
|
Material |
Epoxy Housing |
|
Mounting |
45 Degree Mounting Brackets |
Classifications
|
Brand Name |
Joslyn |
|
Standard |
ANSI C37.66 |